31/03/2010

Shut-off screws Z94/... and Z940/... - now available in a new size: M9x1 !

HASCO has added a small new product with a large savings potential to its portfolio. The proven conical shut-off screws Z94/... and the cylindrical version Z940/... have now been supplemented with the intermediate size M9x1.

The core hole diameter of M9x1 corresponds to the cooling channel diameter of 8mm. This dispenses with the need for complicated and time-consuming mould changes and drilling work on the moulding machine.The thread can be cut immediately after production of the cooling channel diameter.

Through this addition to the HASCO product range, a time saving of up to 30% per shut-off screw, depending on the material, is guaranteed.

download image:

Z94 _ Z940
Z94_940 Presse.jpg (2126x1595, 330 KB)
 

contact:

HASCO Hasenclever Gmbh + Co KG
Order processing

Germany


++49 (0)2351 957 444
++49 (0)2351 957 555
order.de@hasco.com