Product-Highlights
Product search
Date insert Z 48
material:
1.4112 / 58 HRC
application:
for product marking
Current sales document
1.4112 / 58 HRC
application:
for product marking
Current sales document
| Order No. | material No. |
|---|---|
| Z 48 / 6/11 | 2036854 |
| Order No. | material No. |
|---|---|
| Z 48 / 6/10 | 2007889 |
| Z 48 / 6/11 | 2036854 |
| Z 48 / 6/12 | 2036855 |
| Z 48 / 6/13 | 2036856 |
| Z 48 / 8/10 | 2007893 |
| Z 48 / 8/11 | 2036857 |
| Z 48 / 8/12 | 2036858 |
| Z 48 / 8/13 | 2036859 |
| Z 48 /12/10 | 2007897 |
| Z 48 /12/11 | 2036860 |
| Z 48 /12/12 | 2036861 |
| Z 48 /12/13 | 2036862 |
| Z 48 /16/10 | 2007901 |
| Z 48 /16/11 | 2036863 |
| Z 48 /16/12 | 2036864 |
| Z 48 /16/13 | 2036865 |
| Z 48 /20/10 | 2007905 |
| Z 48 /20/11 | 2036866 |
| Z 48 /20/12 | 2036867 |
| Z 48 /20/13 | 2036868 |

Deutsch
English
Español
Francais
Italiano
汉语









