Product-Highlights
Product search
0-9 Marking insert Z 48758
material:
1.4112 / 58 HRC
1.4112 / 58 HRC
| Order No. | material No. |
|---|---|
| Z 48758/ 5 | 2032179 |
| Order No. | material No. |
|---|---|
| Z 48758/ 4 | 2032178 |
| Z 48758/ 5 | 2032179 |
| Z 48758/ 6 | 2032180 |
| Z 48758/ 8 | 2032181 |
| Z 48758/10 | 2032182 |
| Z 48758/12 | 2032183 |

Deutsch
English
Español
Francais
Italiano
汉语









