Product-Highlights
Product search
Spacer Z 081
material:
1.2842 / 53 ± 1 HRC
1.2842 / 53 ± 1 HRC
| Order No. | material No. |
|---|---|
| Z 081 /20X 20X 3,05 | 567701 |
| Order No. | material No. |
|---|---|
| Z 081 /20X 20X 3 | 567698 |
| Z 081 /20X 20X 3,05 | 567701 |
| Z 081 /20X 20X 3,1 | 567710 |
| Z 081 /20X 20X 3,15 | 567728 |
| Z 081 /20X 20X 3,2 | 567736 |
| Z 081 /20X 40X 3 | 567744 |
| Z 081 /20X 40X 3,05 | 567752 |
| Z 081 /20X 40X 3,1 | 567760 |
| Z 081 /20X 40X 3,15 | 567779 |
| Z 081 /20X 40X 3,2 | 567787 |
| Z 081 /25X 25X 3 | 567795 |
| Z 081 /25X 25X 3,05 | 567786 |
| Z 081 /25X 25X 3,1 | 567809 |
| Z 081 /25X 25X 3,15 | 567817 |
| Z 081 /25X 25X 3,2 | 567825 |
| Z 081 /25X 40X 3 | 567833 |
| Z 081 /25X 40X 3,05 | 567841 |
| Z 081 /25X 40X 3,1 | 567868 |
| Z 081 /25X 40X 3,15 | 567850 |
| Z 081 /25X 40X 3,2 | 567884 |
| Z 081 /32X 32X 3 | 567892 |
| Z 081 /32X 32X 3,05 | 567906 |
| Z 081 /32X 32X 3,1 | 567922 |
| Z 081 /32X 32X 3,15 | 567914 |
| Z 081 /32X 32X 3,2 | 567930 |
| Z 081 /32X 50X 3 | 567949 |
| Z 081 /32X 50X 3,05 | 567957 |
| Z 081 /32X 50X 3,1 | 567965 |
| Z 081 /32X 50X 3,15 | 567973 |
| Z 081 /32X 50X 3,2 | 267981 |
| Z 081 /40X 40X 3 | 567990 |
| Z 081 /40X 40X 3,05 | 568007 |
| Z 081 /40X 40X 3,1 | 568012 |
| Z 081 /40X 40X 3,15 | 568023 |
| Z 081 /40X 40X 3,2 | 568031 |

Deutsch
English
Español
Francais
Italiano
汉语









