Product-Highlights

Z413/... the new, non-corroding ejectors

Maintance freindly, energy saving and reduce the risk of downtime....
Z3240/...

Product search

Connecting cable Z14816

Z14816.jpg
description:
with 90° plug
 
Current sales document

 




Order No. material No.
Z14816/12x1x8x1x1000 2029486
Order No. material No.
Z14816/12x1x8x1x 600 2029485
Z14816/12x1x8x1x1000 2029486
Z14816/12x1x8x1x2000 2029487
Z14816/12x1x8x1x3000 2029488