The new HT series permits durable higher temperature stability
Following extensive development and research work, HASCO has now come up with a specially modified cooling system that can withstand long-term service temperatures of up to 250°C, depending on the relevant medium. The new HT range is based on HASCO's long-proven standard range, and remains compatible. This high temperature resistance is achieved through a special sealing element which, in contrast to conventional sealing rings, has the required long-term heat stability. All cooling elements bearing the letters "HT" at the end of their designation contain the new sealing elements. As part of this development project, the HASCO team also took a closer look at the throughput of the couplings. Through design improvements to the coupling elements, they have succeeded in increasing the throughput by up to 10 %.
HASCO launches the market's smallest mechanical inclined sliding carriage: Z18110/...
With its inclined sliding carriage Z18110/…, HASCO has recently launched the smallest mechanical, positively controlled inclined sliding carriage onto the market. Because of its small size, the Z18110/… opens up new possibilities in mould design. Access to awkward undercuts in the article is made possible by its compact design...
Multi-cavity needle valve applications for the closure cap and packaging market: Z3150/...
The new range of HASCO Z3150/ ... Valve Gate Shot hot runner nozzles are a further development of the needle valve nozzle focused on demanding applications in the closure cap and packaging industry. When designing the new nozzle range, particular attention was given to the specific needs of processors in this industry. The new HASCO needle valve system allows improved process control with guaranteed balanced filling of all the cavities by simultaneous opening of the valve pins after a certain amount of pressure has built up. Optimum transmission of the holding pressure is ensured, along with avoidance of stringing and drooling of melt from the gates.
The new HT-series permits durable higher temperature stability
HASCO launches the market´s smalles mechanical inclined sliding carriage Z18110/...
Multi-cavity needle valve applications for the closure cap and packaging market: Z3150/...

Deutsch
English
Español
Francais
Italiano
汉语








