HASCO Hasenclever GmbH + Co KG

22/09/2009

Control unit Z1264/....

This control unit takes the proven strengths of the Z126/...– the modular plug-in design with up to 24 control circuits each of 3,600 W, the programmable soft start and the unmistakable alarm diagnosis – another stage further.

In the new version with its sealed, soil-proof membrane keyboard, an optional central operating unit is now also available via which all control zones can be controlled simultaneously. This unit also offers the facility of storing mould parameters in its internal memory.

Furthermore, the new model also boasts an additional boost function and the possibility of displaying the power output in % of the output level.

It is also possible to lock the parameter level and to reset all the parameters to the factory settings. The customer benefits not only from the improved technology but also from a price advantage over the predecessor model.

download image:

Z1264/...
Z1264_Presse.jpg (2400x1733, 198 KB)
 

file:

Z1264/... Control unit, D
 

contact:

HASCO Hasenclever Gmbh + Co KG
Order processing

Germany


++49 (0)2351 957 444
++49 (0)2351 957 555
order.de@hasco.com