HASCO Hasenclever GmbH + Co KG

03/02/2010

HASCO – Flexible sealing element A4200/…

The flexible sealing element A4200/... offers new quality standards for over moulding of inserted parts...

What’s it all about?

With the mounting of the flexible sealing elements in the mould cavity plates, inserted metal parts can be over moulded without burr and damage.

There is no comparable material on the market which can match the advantages of the sealing element A4200/... (MurSeal technology).

A4200/... is proven in practice!

Up till now the use of A4200/... has been proven successfully in the moulding of reinforced and unreinforced plastics. The machining of flexible sealing elements A4200/... presents no problem.

A4200/... “keeps sealed”

A4200/... opens up new dimensions where technology was previously at the limits of its capabilities: metal inserts are over moulded reliably without damage and burr. The number of rejects is drastically reduced. Particularly useful for sheet metal thicknesses from about 4 mm upwards.

A4200/... helps you to save money!

By cutting out costs of reworking and reducing the number of rejects, experience has shown that costs per piece can be reduced considerably.

The flexible sealing element A4200/... is offered exclusively by HASCO!

download image:

A4200 Pressebild
A4200.jpg (1381x1000, 924 KB)
 

file:

A4200/... Flexible sealing element
 

contact:

HASCO Hasenclever Gmbh + Co KG
Order processing

Germany


++49 (0)2351 957 444
++49 (0)2351 957 555
order.de@hasco.com