27.07.2011

Toolox 33, no compromises on form stability, machining and strength

Why does HASCO recommend TOOLOX33 to its clients as a better alternative to the conventional materials 1.2311 and 1.2312?

Toolox33 is a fully-hardened and tempered tool steel with a hardness of 29 HRC. Its unique structure is significantly better than that of established DIN steels and comparable specialised steels.

ESU properties ensure excellent polishing, etching and graining results for high-quality surfaces. Due to its low carbon content, this stress-relieved material is excellent for welding. Its low tendency to distort at a wide range of machining volumes as well as its high form stability enable the tightest possible machining tolerances.

There is no need for expensive and time-consuming stress-relief annealing and re-machining such as costly grinding work. Finishing can therefore be carried out with just one clamping process. Toolox33 is available as a standard plate in the proven HASCO qualities and tolerances P…, P1100 and K20; special dimensions can be supplied on request at short notice.

Take advantage of the metallurgical benefits of Toolox33 in the standardised HASCO plate sizes, which represent great value for money.

Toolox33 from HASCO – the state-of-the-art solution for demanding mould construction

download image:

Toolox Normplatte
Toolox33_K_P-Platten.jpg (2126x1535, 282 KB)
 

file:

 

contact:

HASCO Hasenclever Gmbh + Co KG
Order processing

Germany


++49 (0)2351 957 444
++49 (0)2351 957 555
order.de@hasco.com