New Products
Tubular heating element Z 1138/... US - EnglischDeutschSpanischFrance


HASCO-Tubular heating element Z 1138/...,
the most flexible performance of efficient heating


HASCO presents an individually bendable heating element with CE certification. The tubular heating element has a square cross section of 6 x 6 mm and is available in nine different lengths up to 1000 mm. The heating elements are connected to 230 Volt AC and have a surface performance of 10 Watt/cm². The maximum operating temperature is 700C.
The tubular heating element Z 1138/... is easy to bend and can be formed into any groove lay-out with a mallet. Optimum heat transmission is achieved by the metal braided hose with square cross section because this ensures an adequate contact area in the milled groove.

The heating element is easy to mount which considerably reduces mould down times in case of extremely rare repairs. The HASCO tubular heating elements are used preferably for applications in hot runner moulds as well as for heating of cavity plates of injection- and compression moulds. Another area of application is the heating of drop forges, embossing and deep drawing tools.




Stand: 10/20/2003
© HASCO 2004
Autor: Daniel Klapper
Admin: WebMaster