| . |  | New HASCO two-stage ejector Z1697/… for off-center mounting
The two-stage ejector Z1697/… by HASCO is a new ejection element,
which has been developed for off-center mounting.
The compact design is especially useful for large moulds with higher
ejection forces. In these applications, two or four of the two-stage
ejectors can be installed symmetrically in the ejection side of the mould.
This product is available in the basic sizes 16, 20 and 26 mm.
Each ejector unit has a variable adjustment for setting purposes,
and a locking connection to secure its position. The two-stage
ejector Z1697/… is easily built into the design and offers excellent
guidance of the ejection system through the high precision of this product.
| . |