New Products
New program – HASCO ground flat steel DeutschUS - Englisch


New program – HASCO ground flat steel

The well-tried HASCO ground flat steel program will be re-introduced at the EuroMold Frankfurt with a completely revised range.The program includes the following products:
F/…
high-quality precision flat steel lengths 500 and 1000 mm
Material: 1.2842 / 1.2510, 1.2379, 1.2436, 1.2767 and 1.2343

P5600/...
budget-priced pre-ground flat steel length 1000 mm
Material: 1.1730, 1.2312, 1.2842 / 1.2510, 1.2379, 1.2436, 1.2767 and 1.2343

Due to the new structure, the previous product group P5000/… will no longer be stocked. This size range has been including into F/… and P5600/… resulting in a clearer HASCO ground flat steel program.

At the same time, the availability of the complete flat steel program is standardised and deliveries shortened considerably to 1-2 working days ex HASCO central warehouse Lüdenscheid - with market-driven prices.
Stand: 08/05/2004
© HASCO 2004
Autor: Daniel Klapper
Admin: WebMaster