New Products
Z1212/... Thermal insulating sheets SpanischDeutschFranceUS - Englisch


The new HASCO thermal insulating sheets Z1212/... - the cost saving alternative for average load applications.

With the thermal insulating sheet Z1212/... HASCO introduces a new part for regular applications, i. e. in the middle range of temperature and strain, offering a cost-saving alternative to the approved premium quality Z121/... . This new thermal insulating sheet consists of a glass fibre bound high-temperature polymer and is available as a plain sheet (Z1212/…) or with a central clearance hole (Z1213/…). The range of sizes match the premium quality Z121/....; but with one popular sheet thickness.
Despite the price advantage, the technical performance is still impressive:

Compressive strength: 400 N/mm² at 20°C
Thermal conductivity: 0,18 W/mK at 20°C
Maximum temperature: 220°C

The new HASCO thermal insulating sheet has good chemical resistance and is extremely resistantant against high temperatures.

With this HASCO product the benchmark is set in price-/performance ratio.


Z1212/... Thermal insulating sheets - PDF
Stand: 09/09/2004
© HASCO 2004
Autor: Daniel Klapper
Admin: WebMaster