New Products
K 3500/... DeutschSpanischUS - EnglischFrance


HASCO Quick-Change Mould System, K 3500

The HASCO quick-change mould system K 3500 consists of the actual mould frames in the sizes 156 x 196 mm, 246 x 296 mm, 296 x 396 mm and the corresponding mould inserts, K 3520/... and K 3501/... with an adapted ejector assembly. The inserts can be supplied in the materials 1.2767 and 3.4365 to match the respective mould plate size. The bolster plates which hold the inserts are accurately made from prehardened tool steel 1.2312. By using well-tried modular principles we have deliberately ensured that the guide systems and the plate dimensions can be combined with Z and K standards of the same size. Both the inserts and the cavity plates have integrated cooling channels with connecting threads and hence provide a well-dimensioned cooling circuit in the two mould halves.



Stand: 11/20/2003
© HASCO 2004
Autor: Daniel Klapper
Admin: WebMaster