| . |  |
The new HASCO thermal insulating sheets Z1212/...
the cost saving alternative for average load applications.
With the thermal insulating sheet Z1212/... HASCO introduces a new part for regular
applications, i. e. in the middle range of temperature and strain, offering a cost-saving
alternative to the approved premium quality Z121/... .
HASCO multi-zone controller Z1293/...
Superior power at an attractive price.
The acclaimed tried and tested HASCO control engineering
family has been extended with the new generation multi-zone
controller Z1293/.... Thanks to its superb power range, this unit
series stands out from among the control engineering currently
available on the market.
Fully wired hot runner systems H4015/…
Custom-made hot runner systems fully mounted and wired
The new H4015/… fully wired hot runner systems complement
the extensive HASCO range of mounted standard systems,
installation systems and hot sides with a further interesting
component.
HASCO Z3210/... Compact Shot, the Hotrunner nozzle for close cavity spacing.
The main advantages of the recently developed Z3210/…
Compact Shot nozzle series are their minimum outside dimensions
combined with a big variety of different nozzle lengths. Due to the
slim design, gating points can be positioned at difficult to reach areas
of the mould, for example close to cores or internally gated components.
New HASCO steel/copper core pin Z 494/...
Global Innovation! Exclusively from HASCO!
HASCO is the first and only supplier to offer the completely
new steel/copper core pins as standard. The pins
manufactured according to the MECOBONDŽ process
have a hardened steel casing and a copper core.
New HASCO two-stage ejector Z1697/… for off-center mounting
The two-stage ejector Z1697/… by HASCO is a new ejection element,
which has been developed for off-center mounting.
Innovative chromium tool steel 1.2099HASCO.M, the modern alternative to the 1.2085.
HASCO has extended its range of steel products with the
new chromium tool steel 1.2099HASCO.M. This represents
an advanced development of the well-known 1.2085.
This redefined steel is also resistant to corrosion thanks to
the high percentage of chromium and is used for tools and
moulds where abrasive materials or aggressive coolants
are employed.
The new HASCO ejector pins Z412/...
with molybdenum disulfide coating
suitable for Plastic Injection and Die-Casting moulds
New in the HASCO range are the Z412/... MSO2 coated
ejector pins with cylindrical heads according to DIN ISO
6751, known especially in Die-Casting.
Mini hot runner system H7000/..., H7001/....
The HASCO mini hot runner system H7000/..., H7001/
has been developed for direct injection moulding,
without gating, of small parts and micro-parts.
4, 8 or 16 articles with part weights of 0.05 to 2 g can
be injected in the narrowest work area, the total shot
weight per system not exceeding 20 g max.
| . |