New Products
HASCO multi-zone controller Z1293/... US - EnglischDeutschFranceSpanisch

.HASCO multi-zone controller Z1293/...

Superior power at an attractive price.

The acclaimed tried and tested HASCO control engineering
family has been extended with the new generation multi-zone
controller Z1293/.... Thanks to its superb power range, this unit
series stands out from among the control engineering currently
available on the market.

The range of control zones for each unit has been ascertained
from practical experience and is tailored to market requirements.
Units are available in modular form in blocks of 6, from 6 to 36
zones. An innovative insert system makes it easy to replace the
control cards from the front of the unit without the need for specialist
technicians. Each control circuit comes with a maximum power of 3600W.

A programmable starting circuit, standard alarm input and output
as well as a programmable boost function are just a few of the
practical functions which distinguish this new generation of control units.

A user-friendly display layout allows an easy and permanent
view of all important information such as set point and actual
values as well as alarm indications. Operation of the unit was
deliberately kept simple in order to ensure rapid adjustment of
the parameters in injection mode.

Thanks to its consistent modular structure, HASCO can offer
this new generation of control units at a tremendous
price/performance ratio while setting new standards in
technology at the same time.


.

Stand: 12/13/2004
© HASCO 2004
Autor: Daniel Klapper
Admin: WebMaster