New Products
Z48600 FranceDeutschUS - EnglischSpanisch

.New HASCO marking insert range, Z48600/...

Unique Design! Exclusively from HASCO!

HASCO presents a new generation of date stamp at the EUROMOLD
in Frankfurt, which will greatly extend the existing product range.
A new, high-precision type of locking enables the date display to
be set from the front, without making an axial height adjustment
at the same time. This is a real must for achieving perfect quality
especially on thin-walled mouldings.

The arrow insert is assembled or disassembled in line with the
production requirements by preselecting a defined position - from
the mould parting line. This product series is distinguished by its
easy handling with screwdrivers, by the mechanism's low-wear
parts and by the secure locking without height-adjustment.

The marking iserts are exclusively sold by HASCO with the
diameters 6, 8, 10, 12 and 20 mm. This new generation of
marking iserts will be available on the market from
December 2004 – with a tremendous price-performance ratio.


.

Stand: 12/13/2004
© HASCO 2004
Autor: Ralf Ronge
Admin: WebMaster