HASCO - DAKO module


Now new : NEW- HASCO Standards Software 2008 - Catalogue, standards- and DAKO-module all in one.

In addition to the universal module with standard interfaces such as STEP, Parasolid® or SAT, HASCO now also offers the HASCO-DAKO standards module with direct interfaces to various CAD systems. In this software solution the standards are created natively in the respective CAD system with the aid of the WorldCAT®-CIF interface from the DAKO company. For some of the systems an additional installation room function is available which enables the transferred installation room to be deducted directly from the existing geometry. If your CAD system is not in the list of supported CAD systems, please use the HASCO universal module.


New DAKO Solid Works 2007 Interface.

For problems with the Solid Works 2007 interface of DAKO, download a revised version using the following link.

Solid Works 2007 Interface

The following CAD systems are supported at present:
• Autodesk Mechanical Desktop 5, 6, 2004
• Autodesk Mechanical Desktop 2005
• Autodesk Mechanical Desktop 2006
• Autodesk Inventor 5, 5.3, 6, 7, 8, 9
• Autodesk Inventor 10
• CADdy 5.0, 5.1, 6
• CATIA V5 R8 R10/R12
• CATIA V5 R13, R14
• CATIA V5 R15
• CATIA V5 R16
• Cimatron E5.x
• Cimatron E6.x
• Cimatron E7.x
• HiCAD 2004
• HiCAD 2005
• HiCAD 2006
• MasterCAM-X
• OneSpaceDesigner Modeling 12.x
• OneSpaceDesigner Modeling 13.x
• OneSpaceDesigner Modeling 14.x
• Pictures by PC
• Pro/ENGINEER® 2000i, 2000i2, 2001
• Pro/ENGINEER® Wildfire 1/2
• SolidWorks 2001
• SolidWorks 2003, 2004, 2005
• SolidWorks 2006
• SolidWorks 2007
• ThinkDesign 2005
• Unigraphics NX1 / NX2
• Unigraphics NX3
• Unigraphics NX4
• Visi Series 10
• Visi Series 12
• Visi Series 13
• Visi Series 14

Link to updated and new WorldCAT®-CIF C A D - system interfaces of DAKO




Download NEW- HASCO Standards Software 2008 Catalogue, standards- and DAKO-module all in one.