HASCO - Transmission software Z 1500 version 1/2006 |
HASCO innovation: Transmission software Z 1500 version 1/2006
New and exclusively HASCO now offers the transmission software Z 1500, in addition to the approved CAD-modules, the standard elements module and the DAKO-module.
This software is used to simplify the design of a thread demoulding by means of a helical spindle or a rack.
With the assistance of a configurator the thread rotations are calculated and the resultant drive through helical spindle or rack is determined.
The handling of this software is very easy and simple and allows to determine the necessary components for the demoulding in few steps.
The further advantage of this software is that the determined components can be transmitted to the HASCO digital catalogue directly whereby you have optimal reliability in the calculation of your transmission tool.
Use this easy to handle and powerful software tool for a safe estimating of your demolding transmission gear.
This software is an exclusive HASCO product.
Should you have any further questions about this software please contact ouer application adviser.
Thomas Beer ++49 (0)2351 957-188 tbeer@hasco.com
Peter Schlink ++49 (0)2351 957-354 pschlink@hasco.com
HASCO Anwendungstechnik ++49 (0)2351 957-333 technik@hasco.com