text.skipToContent text.skipToNavigation

H1246/n1xI

Elektronisk regulator, american version

Udvalg af produktvarianter

I n1 Produktnummer
16 2 H1246/2x16
16 3 H1246/3x16
16 4 H1246/4x16
16 5 H1246/5x16
16 6 H1246/6x16
16 7 H1246/7x16
16 8 H1246/8x16

The new Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups – Mains voltage protection of the sensor inputs
  • Triac monitoring
  • Separate plug for load and sensor lines
  • UL-certified load supply line
  • Second internal fuse per control zone
  • Possible to switch between °C and °F