text.skipToContent text.skipToNavigation

Udvalg af produktvarianter

P I n1 Produktnummer
43200 16 12 H1252/12x16

The new, user-friendly multi-zone control unit H1252/... ensures a high level of reliability in production. This is made possible by a programmable soft start and a constant power display, plus a clear alarm diagnosis and the permanent signalisation of the operating stats via a LED strip.

The control accuracy of <1°C under optimum conditions and the switchable sensor type, J or K, are additional features of this new control unit.

Special Features

  • 6 and 12 control zones
  • 3600 W / 16 A per zone
  • Temperature range 0-600°C
  • 3-colour LED strip
  • Soft start for gentle drying of heating unit
  • Temperature reduction
  • Boost function
  • Sensor and heating unit monitoring
  • Manual or automatic switch to manual mode
  • Clear alarm diagnosis
  • Power display in amps and output level