Z556/b1xl1xs1 | Skiver | Generelle formkomponenter | Z | Product catalogue | HASCO Portal
Klik for at åbne / lukke Klik for at åbne / lukke
Produkter
Produkter
K-Standard
P-Standard
Z-Standard
Varmkanal
Kontakt
Lav en aftale
Sociale medier
Indkøbskurv

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

Produktflow

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

text.skipToContent text.skipToNavigation

Z556/b1xl1xs1

Adjustment plate, rectangular

Udvalg af produktvarianter

a1 t1 d2 d1 b1 l1 s1 Bestillingsbetegnelse CAD-data
16 4,4 8 4,4 20 32 8 Z556/20x32x8
24 4,4 8 4,4 20 40 8 Z556/20x40x8
40 4,4 8 4,4 20 64 8 Z556/20x64x8
16 5,5 10 5,5 25 32 8 Z556/25x32x8
24 5,5 10 5,5 25 40 8 Z556/25x40x8
40 5,5 10 5,5 25 64 8 Z556/25x64x8
24 5,5 10 5,5 32 40 8 Z556/32x40x8
40 5,5 10 5,5 32 64 8 Z556/32x64x8
64 5,5 10 5,5 32 100 8 Z556/32x100x8
32 5,5 10 5,5 40 50 8 Z556/40x50x8

The innovative Z555/..., Z556/... and Z557/... pressure and adjustment plates permit the uniform alignment of the mould parting line and allow height differences to be easily offset. They guarantee a defined pressure distribution and a precise mould parting line, thus preventing any deformation of the cavity plates.

Adjustment plate Z557/... with lubrication grooves can also be used as sliding plates and for inclined height differences in the parting line.

Special Features

  • Round and rectangular geometries
  • Coordinated thicknesses
  • Precision-ground
  • Material allowance extends the adjustment options
  • Ready-to-mount version
  • Recessed fixing holes
  • Hardened to 58HRC, material 1.2842
  • Z557/... with lubrication grooves can be used as a sliding plate