Z81950/Typ/d7 | Nippel | Køletilslutning | Kølekomponenter | Z | Product catalogue | HASCO Portal
Klik for at åbne / lukke Klik for at åbne / lukke
Produkter
Produkter
K-Standard
P-Standard
Z-Standard
Varmkanal
Kontakt
Lav en aftale
Sociale medier
Indkøbskurv

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

Produktflow

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

text.skipToContent text.skipToNavigation

Z81950/Typ/d7

Multi låsenippel, Med spærreventil, indvendig gevind

Z81950/Typ/d7

2.0401
max. 20 bar

Log ind
Registrer

Udvalg af produktvarianter

p Typ d7 Bestillingsbetegnelse
20 13 G3/8A Z81950/13/G3/8

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually