Z0731/b1xl1 | Firkantet | Centrerenheder | Styreelementer | Z | Product catalogue | HASCO Portal
Klik for at åbne / lukke Klik for at åbne / lukke
Produkter
Produkter
K-Standard
P-Standard
Z-Standard
Varmkanal
Kontakt
Lav en aftale
Sociale medier
Indkøbskurv

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

Produktflow

Log venligst ind for at kunne bruge denne funktion.

Du har endnu ikke en brugerkonto?Tilmeld dig nu!

text.skipToContent text.skipToNavigation

Z0731/b1xl1

Firkantføring

Udvalg af produktvarianter

Pos2 n2 r2 r1 a2 a1 t1 h2 h1 l5 l4 l3 l2 d1 b1 l1 Bestillingsbetegnelse CAD-data
Z31/6x25 2 1 4 20 7 3 22 9 9,8 27 4 52 M6 12 25 Z0731/12x25
Z31/6x25 2 1 4 20 7 3 22 9 9,8 27 4 77 M6 12 50 Z0731/12x50
Z31/6x30 2 1 6 26 10 3,5 25 9 11,8 36 5 68 M6 17 32 Z0731/17x32
Z31/6x30 2 1 6 26 10 3,5 25 9 11,8 36 5 99 M6 17 63 Z0731/17x63
Z31/8x35 2 1,5 8 33 13 4 32 13 12 46 6 86 M8 25 40 Z0731/25x40
Z31/8x35 2 1,5 8 33 13 4 32 13 12 46 6 126 M8 25 80 Z0731/25x80
Z31/10x40 2 1,5 10 41 16 4 36 17 15 56 7 106 M10 35 50 Z0731/35x50
Z31/10x40 2 1,5 10 41 16 4 36 17 15 56 7 156 M10 35 100 Z0731/35x100
Z31/12x45 2 1,5 10 48 19 4,5 40 17 18 66 7 122 M12 45 56 Z0731/45x56
Z31/12x45 2 1,5 10 48 19 4,5 40 17 18 66 7 178 M12 45 112 Z0731/45x112

The HASCO linear needle guide unit Z073/... sets completely new standards in precision and rolling friction. Thanks to the very tight fitting tolerance of the circulating needles, it reliably guides and centres injection moulding units and die-casting moulds.

As well as sub-assembly Z073/..., the square centering guide Z0731/... and the linear needle guide unit Z0732/... are also available separately.

Special Features

  • High-precision, flat guiding of injection moulding tools
  • System operates virtually free of play through very tight fitting tolerance
  • Circulating needles enable unlimited stroke
  • Large contact surface of the needles
  • Specifically for stripper plates
  • Low wear through rolling friction
  • Max. service temperature 200°C
  • Recommended high-performance lubricating spray Z261/...
  • Fixing material is included