H1270/n1xI | Module controllers | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1270/n1xI

Clickzone, Regelgerät, 3-6 control zones

H1270/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P n1 I Product
3x3600 3 16 H1270/3x16
4x3600 4 16 H1270/4x16
5x3600 5 16 H1270/5x16
6x3600 6 16 H1270/6x16

The new, user-friendly module controller H 1270 /... ensures highly reliable production. This is made possible by the improved, self-optimising control characteristics, a soft start and LED displays for setpoint / actual temperatures, control parameters and error messages.

A coloured LED strip indicates the operating status. To permit flexible injection moulding production, the controller can also be exchanged rapidly and straightforwardly during running operation.

Special Features

  • 6 slot housing unit allows 3 to 6 modular units to be fitted
  • 3600 W / 16A per zone
  • Temperature range 30 - 500°C
  • 2 colour LED strip lights
  • Soft start for gentle drying of the heating unit
  • Self-optimising control characteristics
  • Boost and standby function
  • Automatic sensor and current monitoring
  • Manual or automatic actuator drive