text.skipToContent text.skipToNavigation

H1242/n1xI

Multi-Hotrunner control unit, with touch-screen, 20 to 32

Selection of the products dimensions

n1 I Product number
20 16 H1242/20x16
21 16 H1242/21x16
22 16 H1242/22x16
23 16 H1242/23x16
24 16 H1242/24x16
25 16 H1242/25x16
26 16 H1242/26x16
27 16 H1242/27x16
28 16 H1242/28x16
29 16 H1242/29x16

The touch screen display on the new multi-hot runner control unit H 1242 /... permits the rapid and straightforward setup of hot runner systems.

The parameters of all the zones are clearly set out. Grouped control points, setpoint adjustments and the colour display make for easy operation.

Special Features

  • Colour overview display showing all the groups
  • Program and group names
  • Bar diagram
  • Setpoint value entry via a numeric keypad
  • Button for calling up the diagnosis menu
  • Help menu for error messages
  • Parameter tables with text
  • Storage and updating via USB stick
  • Timer function
  • Language selection