text.skipToContent text.skipToNavigation

H1246/n1xI

Multi hot runner control unit, USA, 20 - 32

H1246/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

I n1 Product number
16 20 H1246/20x16
16 21 H1246/21x16
16 22 H1246/22x16
16 23 H1246/23x16
16 24 H1246/24x16
16 25 H1246/25x16
16 26 H1246/26x16
16 27 H1246/27x16
16 28 H1246/28x16
16 29 H1246/29x16

The new Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs 
  • Triac monitoring
  • Separate plug for load and sensor lines
  • UL-certified load supply line
  • Second internal fuse per control zone
  • Possible to switch between °C and °F