text.skipToContent text.skipToNavigation

H1246/n1xI

Multi hot runner control unit, USA, 36 - 64

H1246/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

I n1 Product
16 36 H1246/36x16
16 37 H1246/37x16
16 38 H1246/38x16
16 39 H1246/39x16
16 40 H1246/40x16
16 41 H1246/41x16
16 42 H1246/42x16
16 43 H1246/43x16
16 44 H1246/44x16
16 45 H1246/45x16

The new Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring
  • Separate plug for load and sensor lines
  • UL-certified load supply line
  • Second internal fuse per control zone
  • Possible to switch between °C and °F