text.skipToContent text.skipToNavigation

H1280/Typ/n1xI

Multi- zone control unit

Selection of the products dimensions

Typ n1 I Product number
1 6 16 H1280/1/6x16
1 12 16 H1280/1/12x16
1 18 16 H1280/1/18x16
1 24 16 H1280/1/24x16
1 36 16 H1280/1/36x16
2 6 16 H1280/2/6x16
2 12 16 H1280/2/12x16
2 18 16 H1280/2/18x16
2 24 16 H1280/2/24x16
2 36 16 H1280/2/36x16

The new HASCO multi-zone control unit H1280/... sets standards, offers a high functionality, individually displayed process values, comprehensive diagnostics and outstanding operating comfort.

The new, intuitive, touch user interface supports the user in making inputs at all the navigation levels. A rapid start wizard guides the user through the key settings in a dialogue, and a coloured LED strip indicates the operating status at all times.

Three housing sizes are available, from 6 to 36 zones, as desktop models.

Special Features

  • Intuitive touch user interface
  • 7“ touch display, swivellable
  • Integrated help function
  • Quick Links
  • Troubleshooting agent
  • Individual pin assignment
  • Special start-up routine
  • Integrated communication interfaces
  • Ready for operation without instructions