H1052/3/d1xh1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1052/3/d1xh1

Distance disc

H1052/3/d1xh1

3.7165
7,12 W/mK

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 Typ d1 h1 Product
12 3 14 5
H1052/3/14x5
12 3 20 5 H1052/3/20x5
12 3 20 10 H1052/3/20x10
12 3 20 15
H1052/3/20x15
14 3 25 5 H1052/3/25x5
14 3 25 6,5
H1052/3/25x6,5
14 3 25 8
H1052/3/25x8
14 3 25 10 H1052/3/25x10
14 3 25 15
H1052/3/25x15
14 3 25 18,5
H1052/3/25x18,5