H1052/4/d1xh1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1052/4/d1xh1

Distance disc, for centering

H1052/4/d1xh1

3.7165
7,12 W/mK

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d3 d2 Typ d1 h1 Product
6,2 12 4 20 5 H1052/4/20x5
8,2 14 4 25 5 H1052/4/25x5
12,2 14 4 25 5
H1052/4/25x5x12,2
8,2 14 4 25 10 H1052/4/25x10
12,2 14 4 25 10
H1052/4/25x10x12,2