H1055/5/d1xl1xd2 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1055/5/d1xl1xd2

Sprue bushing, Distributor bushing, tapered bore

H1055/5/d1xl1xd2

52 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

w1 t1 d3 Typ d1 l1 d2 Product CAD data
1,75 6,9 5 5 M24x1,5 56 8 H1055/5/24x56x8