H1057/d1xd2 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1057/d1xd2

Sealing disc, with bore

H1057/d1xd2

free of burrs
max. 280 °C
Synthetic resin / Glass fibre

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 Product CAD data
56 25 H1057/56x25
56 30 H1057/56x30
56 35 H1057/56x35