H1095/d2xl1xd1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1095/d2xl1xd1

Filter cartridge

H1095/d2xl1xd1

46 HRC
1.2344

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A n1 w1 l2 d4 d3 d2 l1 d1 Product
120 312 60 7 8 18 12 41 0,7 H1095/12x41x0,7
120 312 90 7 18 36 22 42 1,3 H1095/22x42x1,3
603 192 130 12 30 52 36 54 2 H1095/36x54x2