H109/d1xl1xd2 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H109/d1xl1xd2

Filter cartridge

H109/d1xl1xd2

49 HRC
1.2344

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A n1 t1 b1 l3 l2 d5 d4 d3 d1 l1 d2 Product
106 276 1,8 2 3 39 1,8 8 7,2 14 45 0,7 H109/14x45x0,7
180 228 2,5 2,5 3 39 2,5 12,5 12 20 45 1 H109/20x45x1
298 264 2,5 2,5 3,5 42,5 2,5 17 17 25 50 1,2 H109/25x50x1,2