H1133/d1xl1xP | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1133/d1xl1xP

Heater band

H1133/d1xl1xP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 d2 d1 l1 P Product CAD data
26 32 25 30 100 H1133/25x30x100
26 37 30 25 120 H1133/30x25x120
26 37 30 40 200 H1133/30x40x200
26 37 30 50 250 H1133/30x50x250