H1134/d1xl1xP | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1134/d1xl1xP

Heater band, with thermocouple

H1134/d1xl1xP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 h1 d2 d1 l1 P Product CAD data
12,5 26 32 25 30 100 H1134/25x30x100
12,5 26 37 30 25 120 H1134/30x25x120
17 26 37 30 40 200 H1134/30x40x200
17 26 37 30 50 250 H1134/30x50x250
17 29 42 35 40 240 H1134/35x40x240
17 29 42 35 50 300 H1134/35x50x300