H11381/a1xb1xl1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H11381/a1xb1xl1

Tubular heating element, moisture-proof and high-temperature resistant

H11381/a1xb1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

U P l5 l2 a1 b1 l1 Product
115 350 18 186 6 6 300 H11381/6x6x300
115 400 18 236 6 6 350 H11381/6x6x350
115 450 18 261 6 6 375 H11381/6x6x375
115 500 18 286 6 6 400 H11381/6x6x400
115 600 18 311 6 6 425 H11381/6x6x425
230 700 18 336 6 6 450 H11381/6x6x450
230 700 18 361 6 6 475 H11381/6x6x475
230 800 18 386 6 6 500 H11381/6x6x500
230 850 18 411 6 6 525 H11381/6x6x525
230 900 18 436 6 6 550 H11381/6x6x550