H11382/a1xb1xl1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H11382/a1xb1xl1

Tubular heating element, moisture-proof and high-temperature resistant

H11382/a1xb1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P l5 l2 a1 b1 l1 Product
240 18 210 4 4 285 H11382/4x4x285
280 18 235 4 4 310 H11382/4x4x310
315 18 265 4 4 340 H11382/4x4x340
370 18 305 4 4 380 H11382/4x4x380
420 18 345 4 4 420 H11382/4x4x420
490 18 405 4 4 480 H11382/4x4x480
580 18 455 4 4 530 H11382/4x4x530
700 18 555 4 4 630 H11382/4x4x630