H5050/d1xl1xb1 | Hot runner technology accessories | Hot runner manifold system | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H5050/d1xl1xb1

Filter cartridge

H5050/d1xl1xb1

46 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A n2 n1 l2 d2 d1 l1 b1 Product
155 6 12 37 7,2 14 45 0,35 H5050/14x45x0,35
189 6 12 35 12 20 45 0,45 H5050/20x45x0,45
266 7 14 38 17 25 50 0,5 H5050/25x50x0,5