H10425/Typ/d1xl1 | Nozzles | Multi nozzles | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H10425/Typ/d1xl1

Multi Shot, Multi nozzle, lateral injection

H10425/Typ/d1xl1

max. 280 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P k2 k1 l4 l3 l2 d4 d3 d2 Typ d1 l1 Product CAD data
630 5 21 54 7,5 46,5 3 36 45 2 20 75 H10425/2/20x75
700 5 21 59 7,5 50 3 40 50 2 25 80 H10425/2/25x80
850 8 25 65 11 53 4 48 56 2 32 90 H10425/2/32x90
1000 8 25 70 11 61,5 4 56 67 2 40 95 H10425/2/40x95
630 5 21 54 7,5 46,5 3 36 45 4 20 75 H10425/4/20x75
700 5 21 59 7,5 50 3 40 50 4 25 80 H10425/4/25x80
850 8 25 65 11 53 4 48 56 4 32 90 H10425/4/32x90
1000 8 25 70 11 61,5 4 56 67 4 40 95 H10425/4/40x95
850 8 25 65 11 53 4 48 56 6 32 90 H10425/6/32x90
1000 8 25 70 11 51,5 4 56 67 6 40 95 H10425/6/40x95