H33225/d1xd2 | Individual nozzle parts/replacement nozzle parts | Techni Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H33225/d1xd2

Melt chamber, long

H33225/d1xd2

50 + 2 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 Product
25 1,4 H33225/25x1,4
32 1,6 H33225/32x1,6
40 1,9 H33225/40x1,9
40 2,4 H33225/40x2,4
50 2,2 H33225/50x2,2
All products in the category - d1
New: H33225/d1xd2 New: H33225/d1xd2
H33225/...
Melt chamber, long