H3309/d1xl1 | Nozzles | Techni Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H3309/d1xl1

Spacer sleeve, for H3307 und H3308

H3309/d1xl1

1.2311
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d6 d4 d1 l1 Product CAD data
27 16 20 15 H3309/20x15
27 16 20 45 H3309/20x45
34 21,5 25 16 H3309/25x16
34 21,5 25 31 H3309/25x31
34 21,5 25 60 H3309/25x60
40 26 32 15 H3309/32x15
40 26 32 32 H3309/32x32
40 26 32 52 H3309/32x52
48 32,5 40 32 H3309/40x32
48 32,5 40 64 H3309/40x64

The Techni Shot nozzles are particularly suitable for demanding processing applications in the field of technical high performance polymers, and are preferably used in injection moulds in conjunction with hot runners H4000/..., H4010/.../S etc. 

The Techni Shot-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • Cavity centre-to-centre distance min. 18mm 
  • There is a choice of 6 nozzle sizes ranging from 20 to 60mm nozzle head diameters and melt channel diameters from 3,5 to 13mm 
  • The nozzles are available in lengths of 50 to 300mm 
  • All nozzles have a modular design, nozzle-tips, heaters and thermocouples can easily be replaced 
  • High resistance against abrasive wear 
  • Homogeneous temperature profile
  • High compressive strength, also at temperatures over 300°C 
  • A large range of different tipgeometries and materials allows an optimal stall point quality and an ideal heat conduction into the gate