H33206/Typ/d1xl1 | Nozzles | Techni Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H33206/Typ/d1xl1

Hotrunner nozzle, Techni Shot

Selection of the products dimensions

P l4 l2 d5 d3 d2 Typ d1 l1 Product CAD data
250 37 13 7 3,5 14 1 20 50 H33206/1/20x50
250 50 13 7 3,5 14 1 20 63 H33206/1/20x63
250 67 13 7 3,5 14 1 20 80 H33206/1/20x80
250 87 13 7 3,5 14 1 20 100 H33206/1/20x100
250 112 13 7 3,5 14 1 20 125 H33206/1/20x125
250 87 13 7 3,5 14 2 20 100 H33206/2/20x100
250 112 13 7 3,5 14 2 20 125 H33206/2/20x125

The Techni Shot nozzles are particularly suitable for demanding processing applications in the field of technical high performance polymers, and are preferably used in injection moulds in conjunction with hot runners H4000/..., H4010/.../S etc.

The Techni Shot-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • Cavity centre-to-centre distance min. 18mm
  • There is a choice of 6 nozzle sizes ranging from 20 to 60mm nozzle head diameters and melt channel diameters from 3,5 to 13mm
  • The nozzles are available in lengths of 50 to 300mm
  • All nozzles have a modular design, nozzle-tips, heaters and thermocouples can easily be replaced
  • High resistance against abrasive wear
  • Homogeneous temperature profile
  • High compressive strength, also at temperatures over 300°C
  • A large range of different tip-geometries and materials allows an optimal stall point quality and an ideal heat conduction into the gate

All products in the category - Nozzles
H3307/d1xl1xd3
H3307/...
Melt chamber insert, standard
H3308/d1xl1
H3308/...
Melt chamber insert, G-design
H3309/d1xl1
H3309/...
Spacer sleeve, for H3307 und H3308
H33201/d1xl1
H33201/...
Techni Shot, Hotrunner nozzle
H33201/Typ/d1xl1
H33201/Typ/...
Techni Shot, Hotrunner nozzle
H332011/d1xl1
H332011/...
Techni Shot, Hotrunner nozzle
H332012/d1xl1
H332012/...
Techni Shot, Hotrunner nozzle
H33205/d1xl1
H33205/...
Hotrunner nozzle, Techni Shot
H33205/Typ/d1xl1
H33205/Typ/...
Hotrunner nozzle, Techni Shot
H332051/d1xl1
H332051/...
Hotrunner nozzle, Techni Shot
H332052/d1xl1
H332052/…
Hotrunner nozzle, Techni Shot
H33206/Typ/d1xl1
H33206/...
Hotrunner nozzle, Techni Shot
H33401/d1xl1
H33401/...
Techni Shot, Hotrunner nozzle
H334011/d1xl1
H334011/...
Techni Shot, Hotrunner nozzle
H334012/d1xl1
H334012/...
Techni Shot, Hotrunner nozzle
H334013/d1xl1
H334013/...
Techni Shot, Hotrunner nozzle
H33405/d1xl1
H33405/...
Techni Shot, Hotrunner nozzle
H33405/Typ/d1xl1
H33405/Typ/...
Techni Shot, Hotrunner nozzle
H334051/d1xl1
H334051/...
Techni Shot, Hotrunner nozzle
H334052/d1xl1
H334052/...
Techni Shot, Hotrunner nozzle
H334053/d1xl1
H334053/...
Techni Shot, Hotrunner nozzle
H33406/d1xl1
H33406/...
Techni Shot, Hotrunner nozzle
H334061/d1xl1
H334061/...
Techni Shot, Hotrunner nozzle
H34201/d1xl1
H34201/...
Techni Shot, Mono nozzle
H342011/d1xl1
H342011/...
Techni Shot, Mono nozzle
H342012/d1xl1
H342012/...
Techni Shot, Mono nozzle
H34205/d1xl1
H34205/...
Techni Shot, Mono nozzle
H342051/d1xl1
H342051/...
Techni Shot, Mono nozzle
H342052/d1xl1
H342052/...
Techni Shot, Mono nozzle
H34401/d1xl1
H34401/...
Techni Shot, Mono nozzle
H344011/d1xl1
H344011/...
Techni Shot, Mono nozzle
H344012/d1xl1
H344012/...
Techni Shot, Mono nozzle
H344013/d1xl1
H344013/...
Techni Shot, Mono nozzle
H34405/d1xl1
H34405/...
Techni Shot, Mono nozzle
H344051/d1xl1
H344051/...
Techni Shot, Mono nozzle
H344052/d1xl1
H344052/...
Techni Shot, Mono nozzle
H344053/d1xl1
H344053/...
Techni Shot, Mono nozzle