text.skipToContent text.skipToNavigation

H334053/d1xl1

Techni Shot, Hotrunner nozzle

Selection of the products dimensions

P l4 l2 d14 d13 d12 d11 d10 d7 d6 d5 d4 d3 d2 d1 l1 Product
250 38 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 56 H334053/25x56
315 45 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 63 H334053/25x63
315 53 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 71 H334053/25x71
315 62 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 80 H334053/25x80
400 82 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 100 H334053/25x100
420 107 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 125 H334053/25x125
315 42 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 63 H334053/32x63
315 50 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 71 H334053/32x71
400 59 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 80 H334053/32x80
400 69 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 90 H334053/32x90

The Techni Shot nozzles are particularly suitable for demanding processing applications in the field of technical high performance polymers, and are preferably used in injection moulds in conjunction with hot runners H4000/..., H4010/.../S etc. 

The Techni Shot-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • Cavity centre-to-centre distance min. 18mm 
  • There is a choice of 6 nozzle sizes ranging from 20 to 60mm nozzle head diameters and melt channel diameters from 3,5 to 13mm 
  • The nozzles are available in lengths of 50 to 300mm 
  • All nozzles have a modular design, nozzle-tips, heaters and thermocouples can easily be replaced 
  • High resistance against abrasive wear 
  • Homogeneous temperature profile
  • High compressive strength, also at temperatures over 300°C 
  • A large range of different tipgeometries and materials allows an optimal stall point quality and an ideal heat conduction into the gate