text.skipToContent text.skipToNavigation

H33406/d1xl1

Techni Shot, Hotrunner nozzle

Selection of the products dimensions

P l4 l2 d14 d13 d12 d11 d10 d7 d6 d5 d4 d3 d2 d1 l1 Product
250 38 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 56 H33406/25x56
315 45 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 63 H33406/25x63
315 53 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 71 H33406/25x71
315 62 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 80 H33406/25x80
400 82 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 100 H33406/25x100
420 107 18 1 1,5 2 1 1,4 2 1 10 8 4,5 18 25 125 H33406/25x125
315 42 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 63 H33406/32x63
315 50 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 71 H33406/32x71
400 59 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 80 H33406/32x80
400 69 21 1,4 2 2,5 1,2 1,6 2,5 1,2 11 10 5,5 22 32 90 H33406/32x90