H34205/d1xl1 | Nozzles | Techni Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H34205/d1xl1

Techni Shot, Mono nozzle

H34205/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P l4 l3 l2 d18 d17 d16 d15 d5 d3 d2 d1 l1 Product CAD data
250 38 9,5 18 3 23 29,5 24 10 4,5 18 25 56 H34205/25x56
315 53 9,5 18 3 23 29,5 24 10 4,5 18 25 71 H34205/25x71
400 82 9,5 18 3 23 29,5 24 10 4,5 18 25 100 H34205/25x100
315 42 9,5 21 4 29 36 30 11 4,5 22 32 63 H34205/32x63
400 59 9,5 21 4 29 36 30 11 4,5 22 32 80 H34205/32x80
400 79 9,5 21 4 29 36 30 11 4,5 22 32 100 H34205/32x100
400 59 9,5 21 4 38 45 37 14 6 28 40 80 H34205/40x80
500 79 9,5 21 4 38 45 37 14 6 28 40 100 H34205/40x100
630 119 9,5 21 4 38 45 37 14 6 28 40 140 H34205/40x140
630 73 12 27 5 46 55 47 18 8 35 50 100 H34205/50x100

The Techni Shot nozzles are particularly suitable for demanding processing applications in the field of technical high performance polymers, and are preferably used in injection moulds in conjunction with hot runners H4000/..., H4010/.../S etc.

The Techni Shot-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers

Special Features

  • Cavity centre-to-centre distance min. 18mm
  • There is a choice of 6 nozzle sizes ranging from 20 to 60mm nozzle head diameters and melt channel diameters from 3,5 to 13mm
  • The nozzles are available in lengths of 50 to 300mm
  • All nozzles have a modular design, nozzle-tips, heaters and thermocouples can easily be replaced
  • High resistance against abrasive wear
  • Homogeneous temperature profile
  • High compressive strength, also at temperatures over 300°C
  • A large range of different tip-geometries and materials allows an optimal stall point quality and an ideal heat conduction into the gate