text.skipToContent text.skipToNavigation

H344051/d1xl1

Techni Shot, Mono nozzle

Selection of the products dimensions

P l6 l4 l3 l2 d18 d17 d16 d15 d11 d10 d8 d7 d6 d5 d4 d3 d2
250 15 38 9,5 18 3 23 29,5 24 1 1,4 2 2,3 1 10 8 4,5 18
315 15 53 9,5 18 3 23 29,5 24 1 1,4 2 2,3 1 10 8 4,5 18
400 15 82 9,5 18 3 23 29,5 24 1 1,4 2 2,3 1 10 8 4,5 18
315 20 42 9,5 21 4 29 36 30 1,2 1,6 3 2,8 1,2 11 10 5,5 22
400 20 59 9,5 21 4 29 36 30 1,2 1,6 3 2,8 1,2 11 10 5,5 22
400 20 79 9,5 21 4 29 36 30 1,2 1,6 3 2,8 1,2 11 10 5,5 22
400 20 59 9,5 21 4 38 45 37 1,5 1,9 4 3,3 1,5 14 12 6 28
500 20 79 9,5 21 4 38 45 37 1,5 1,9 4 3,3 1,5 14 12 6 28
630 20 119 9,5 21 4 38 45 37 1,5 1,9 4 3,3 1,5 14 12 6 28
630 30 73 12 27 5 46 55 47 1,8 2,2 4 3,8 1,8 18 14 8 35
d1 l1 Product
25 56 H344051/25x56
25 71 H344051/25x71
25 100 H344051/25x100
32 63 H344051/32x63
32 80 H344051/32x80
32 100 H344051/32x100
40 80 H344051/40x80
40 100 H344051/40x100
40 140 H344051/40x140
50 100 H344051/50x100

The Techni Shot nozzles are particularly suitable for demanding processing applications in the field of technical high performance polymers, and are preferably used in injection moulds in conjunction with hot runners H4000/..., H4010/.../S etc. 

The Techni Shot-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • Cavity centre-to-centre distance min. 18mm 
  • There is a choice of 6 nozzle sizes ranging from 20 to 60mm nozzle head diameters and melt channel diameters from 3,5 to 13mm 
  • The nozzles are available in lengths of 50 to 300mm 
  • All nozzles have a modular design, nozzle-tips, heaters and thermocouples can easily be replaced 
  • High resistance against abrasive wear 
  • Homogeneous temperature profile
  • High compressive strength, also at temperatures over 300°C 
  • A large range of different tipgeometries and materials allows an optimal stall point quality and an ideal heat conduction into the gate