text.skipToContent text.skipToNavigation

H20213/d1xl1

Value Shot, Hotrunner nozzle

Selection of the products dimensions

P k1 a1 l5 l4 l3 d5 d4 d3 d2 d1 l1 Product CAD data
180 13 10,5 1,5 37 26 20 17,1 6 12 25 50 H20213/25x50
200 13 10,5 1,5 43 32 20 17,1 6 12 25 56 H20213/25x56
250 13 10,5 1,5 50 39 20 17,1 6 12 25 63 H20213/25x63
250 13 10,5 1,5 58 47 20 17,1 6 12 25 71 H20213/25x71
315 13 10,5 1,5 67 56 20 17,1 6 12 25 80 H20213/25x80
350 13 10,5 1,5 87 76 20 17,1 6 12 25 100 H20213/25x100
375 13 10,5 1,5 107 96 20 17,1 6 12 25 120 H20213/25x120
400 13 10,5 1,5 127 116 20 17,1 6 12 25 140 H20213/25x140

The hot runner nozzle H 202.. /... Value Shot has been further developed for processing easy-to-process thermoplastic moulding compounds with a large number of cavities.

Many different dimensions and different tip variants permit a wide range of applications.

Special Features

  • Heater and Thermocouple, Nozzle body and Nozzle Tip can easily be replaced
  • Multi-purpose applications, suitable for small cavity centre distances
  • Twist prevention at the nozzle head
  • Fine graduation of nozzle lengths and diameter
  • Optimum section visual appearance
  • Excellent price / performance ratio
  • Low pressure loss thanks to suitably aligned melt channel cross-sections
  • Also suitable for valve gate applications