H2035/d1 | Nozzles | Value Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H2035/d1

Reducing cap, Value Shot

H2035/d1

max. 260 °C
Special plastic (MurSeal)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 l4 l2 l1 d3 d2 d1 Product CAD data
6,1 2,4 3,54 8,45 7,9 12 25 H2035/25
6,1 2,5 3,3 8,03 9,1 13 32 H2035/32
8,3 2,5 2 8,97 13,55 17 45 H2035/45

The hot runner nozzle H 202.. /... Value Shot has been further developed for processing easy-to-process thermoplastic moulding compounds with a large number of cavities.

Many different dimensions and different tip variants permit a wide range of applications.

Special Features

  • Heater and Thermocouple, Nozzle body and Nozzle Tip can easily be replaced
  • Multi-purpose applications, suitable for small cavity centre distances
  • Twist prevention at the nozzle head
  • Fine graduation of nozzle lengths and diameter
  • Optimum section visual appearance
  • Excellent price / performance ratio
  • Low pressure loss thanks to suitably aligned melt channel cross-sections
  • Also suitable for valve gate applications